Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-64
Part #:701888
Catalog #:MP-64
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 17 in | Base Width (in): | 4.75 in |
| Overall Width (in): | 4.75 in | Overall Height (in): | 10.00 in |
| Bolt Size (in): | 1 in | Bore Diameter (in): | 4 in |
| Base to Center Height (in): | 5.0000 in | Foot Height (in): | 1.31 in |
| Length Through Bore (in): | 4.625 in | Centerline to Outermost Bearing Face (in): | 2.688 in |
| Bolt Spacing Min (in): | 11.75 in | Bolt Spacing Max (in): | 14.75 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 1100-1440 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Outside Diameter (in): | 5.172 in | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (RPM): | 1700 rpm | Insert: | 3-4 |
| Base Length (in): | 17.00 in | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.044 cps | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0681 cps |
| Bearing Type: | Medium Duty | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 23,553 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 29,905 lb | Size Code: | 2-43 |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0986 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461014004 | Weight: | 74.65 LB |
| Packaged Length: | 17.88 IN | Packaged Width: | 11.63 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

