Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - EMP-24
Part #:701896
Catalog #:EMP-24
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.63 in | Base Width (in): | 2.63 in |
| Overall Height (in): | 4.56 in | Overall Length (in): | 8.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2.3125 in |
| Length Through Bore (in): | 1.935 in | Bolt Spacing (in): | 6.13 in |
| Bolt Spacing Max (in): | 6.75 in | Centerline to Outermost Bearing Face (in): | 1.185 in |
| Bolt Spacing Min (in): | 5.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Dynamic Load Rating (lb): | 7,340 lb | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 4,467 lb |
| Base Length (in): | 8.75 in | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 4150 rpm |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Inner Ring Outside Diameter (in): | 2.07 in | End Cap Available: | No |
| Size Code: | 2-19 | Insert: | AR-2-18 |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Fixed vs. Expansion: | Expansion |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0376 cps |
| Housing Material: | Cast Iron | Bearing Type: | Medium Duty |
General Specifications
| UPC: | 662461014073 | Weight: | 8.80 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

