Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-48C
Part #:704221
Catalog #:MP-48C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.50 in | Base Width (in): | 3.50 in |
| Overall Height (in): | 7.25 in | Overall Length (in): | 13 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 3.5000 in |
| Length Through Bore (in): | 3.248 in | Centerline to Outermost Bearing Face (in): | 1.938 in |
| Bolt Spacing Min (in): | 7.88 in | Bolt Spacing Max (in): | 10.13 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
| Housing Material: | Cast Iron | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | End Cap Available: | No |
| Maximum Speed (RPM): | 1950 rpm | Vibration Frequency Roller Spin: | 0.0470 cps |
| Vibration Frequency Inner Ring Defect: | 0.1074 cps | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 3-3C |
| Dynamic Load Rating (lb): | 17,412 lb | Bearing Type: | Medium Duty |
| Static Load Rating (lb): | 13,174 lb | Inner Ring Outside Diameter (in): | 3.922 in |
| Size Code: | 2-33 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0759 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 13.00 in |
| Grease Fitting Thread Size: | 1/4 NPT | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0069 cps |
General Specifications
| UPC: | 662461026793 | Weight: | 30.22 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

