Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - EMP-24C
Part #:704235
Catalog #:EMP-24C
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.63 in | Overall Length (in): | 8.75 in |
| Overall Width (in): | 2.63 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 2.3125 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 1.935 in | Bolt Spacing (in): | 6.13 in |
| Bolt Spacing Max (in): | 6.75 in | Bolt Spacing Min (in): | 5.5 in |
| Centerline to Outermost Bearing Face (in): | 1.185 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0376 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Base Length (in): | 8.75 in | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.07 in | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Bearing Type: | Medium Duty |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 7,340 lb |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Expansion |
| Static Load Rating (lb): | 4,467 lb | Maximum Speed (RPM): | 4150 rpm |
| Insert: | AR-2-18C | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Size Code: | 2-19 | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461026908 | Weight: | 8.85 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

