Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - EMP-47C
Part #:704247
Catalog #:EMP-47C
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.50 in | Overall Height (in): | 7.25 in |
| Base Width (in): | 3.50 in | Overall Length (in): | 13 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 2.9375 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 3.5000 in |
| Length Through Bore (in): | 3.250 in | Centerline to Outermost Bearing Face (in): | 1.938 in |
| Bolt Spacing Min (in): | 7.88 in | Bolt Spacing Max (in): | 10.13 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Base Length (in): | 13.00 in | Vibration Frequency Roller Spin: | 0.0470 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Vibration Frequency Inner Ring Defect: | 0.1074 cps | Shaft Locking Type: | Set Screw |
| Insert: | AR-2-215C | Expansion Capability (in): | .25 in |
| Dynamic Load Rating (lb): | 14,839 lb | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 11,224 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0759 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2100 rpm | Fixed vs. Expansion: | Expansion |
| Size Code: | 2-215 | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 3.641 in | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Medium Duty |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461026991 | Weight: | 30.70 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

