Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-209
Part #:709922
Catalog #:NP-209
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.5 in | Overall Width (in): | 2.13 in |
| Overall Height (in): | 4.25 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 45 mm |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Min (in): | 5.44 in |
| Bolt Spacing Max (in): | 6.06 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Size Code: | 2-111 | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Roller Spin: | 0.0417 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.063 in | Fixed vs. Expansion: | Fixed |
| Insert: | 5209 | Static Load Rating (lb): | 5,139 lb |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Dynamic Load Rating (lb): | 7,901 lb | Maximum Speed (RPM): | 3800 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Base Length (in): | 7.50 in | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461051801 | Weight: | 6.45 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

