Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SP-206
Part #:710036
Catalog #:SP-206
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2 in | Overall Height (in): | 3.88 in |
| Overall Length (in): | 7.5 in | Base Width (in): | 2 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 30 mm |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 2 in |
| Length Through Bore (in): | 1.497 in | Bolt Spacing (in): | 5.75 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Min (in): | 5.38 in |
| Bolt Spacing Max (in): | 6.13 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 5450 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Insert: | 5206 |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 2,567 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 4,381 lb |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Size Code: | 2-13 | Base Length (in): | 7.5 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0385 cps |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Grease Fitting Thread Size: | 1/4-28 | Inner Ring Outside Diameter (in): | 1.594 in |
General Specifications
| UPC: | 662461052648 | Weight: | 5.00 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

