Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SP-207
Part #:710037
Catalog #:SP-207
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Overall Height (in): | 4.5 in |
| Overall Length (in): | 8.25 in | Base Width (in): | 2.25 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (mm): | 35 mm |
| Base to Center Height (in): | 2.375 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing Min (in): | 5.63 in | Bolt Spacing (in): | 6.25 in |
| Bolt Spacing Max (in): | 6.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0386 cps | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Dynamic Load Rating (lb): | 5,782 lb |
| Size Code: | 2-17 | Base Length (in): | 8.25 in |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Static Load Rating (lb): | 3,493 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Insert: | 5207 |
| Inner Ring Outside Diameter (in): | 1.851 in | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 4650 rpm |
General Specifications
| UPC: | 662461052655 | Weight: | 6.85 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

