Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-204C
Part #:710260
Catalog #:NP-204C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.5 in | Overall Height (in): | 2.56 in |
| Overall Width (in): | 1.5 in | Overall Length (in): | 5 in |
| Bolt Size (in): | 3/8 in | Bolt Size (mm): | M10 mm |
| Bore Diameter (mm): | 20 mm | Base to Center Height (in): | 1.3125 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.219 in |
| Bolt Spacing Min (in): | 3.38 in | Bolt Spacing Max (in): | 4.13 in |
| Bolt Spacing (in): | 3.75 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0381 cps |
| Base Length (in): | 5 in | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Dynamic Load Rating (lb): | 2,611 lb | Maximum Speed (RPM): | 6450 rpm |
| Insert: | 5204C | Size Code: | 2-012 |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 1.188 in | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Static Load Rating (lb): | 1,444 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461054253 | Weight: | 1.80 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

