Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-207C
Part #:710263
Catalog #:NP-207C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Length (in): | 6.56 in |
| Overall Height (in): | 3.75 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Bore Diameter (mm): | 35 mm | Base to Center Height (in): | 1.875 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.685 in |
| Bolt Spacing Max (in): | 5.31 in | Bolt Spacing Min (in): | 4.69 in |
| Centerline to Outermost Bearing Face (in): | 1 in | Bolt Spacing (in): | 5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 4650 rpm |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 5,782 lb |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.851 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-17 |
| Cage Type: | Land Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | 5207C |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0386 cps |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Static Load Rating (lb): | 3,493 lb | Base Length (in): | 6.56 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461054284 | Weight: | 4.50 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

