Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NP-208C
Part #:710264
Catalog #:NP-208C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Base Width (in): | 2.13 in |
| Overall Length (in): | 7.25 in | Overall Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M14 mm |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.69 in |
| Base to Center Height (in): | 1.9375 in | Length Through Bore (in): | 1.935 in |
| Bolt Spacing Max (in): | 5.88 in | Centerline to Outermost Bearing Face (in): | 1.185 in |
| Bolt Spacing Min (in): | 4.88 in | Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 7,340 lb |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Housing Coating: | Powder Coated |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 2.07 in |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-19 |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Insert: | 5208C | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0376 cps |
| Static Load Rating (lb): | 4,467 lb | Radial Clearance: | Standard |
| Base Length (in): | 7.25 in | Maximum Speed (RPM): | 4150 rpm |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461054291 | Weight: | 5.72 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

