Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - NPMH-35
Part #:711615
Catalog #:NPMH-35
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.94 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 8.63 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.1875 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
| Bolt Spacing Min (in): | 6.5 in | Bolt Spacing Max (in): | 7 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Inner Ring Outside Diameter (in): | 2.719 in | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Base Length (in): | 8.63 in |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | MH-35 |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 6,601 lb |
| Dynamic Load Rating (lb): | 9,752 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0437 cps |
| Cage Type: | Land Riding Retainer | Size Code: | 2-23 |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 2500 rpm |
General Specifications
| UPC: | 662461342749 | Weight: | 8.96 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

