Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - SPM-35 CXU
Part #:700988
Catalog #:SPM-35 CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.75 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 11.25 in | Overall Height (in): | 5.94 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 3.1250 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Min (in): | 7.63 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in | Bolt Spacing Max (in): | 9.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Base Length (in): | 11.25 in |
| Insert: | 3-23 CXU | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0437 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 3000 rpm |
| Dynamic Load Rating (lb): | 9,752 lb | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Radial Clearance: | Standard |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Bearing Type: | Medium Duty | Inner Ring Outside Diameter (in): | 2.984 in |
| Housing Coating: | Powder Coated | Size Code: | 2-23 |
| Static Load Rating (lb): | 6,601 lb | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461008157 | Weight: | 15.81 LB |
| Packaged Length: | 11.44 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

