Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - NP-12 CXU
Part #:713961
Catalog #:NP-12 CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Base Width (in): | 1.5 in |
| Overall Length (in): | 5 in | Overall Height (in): | 2.56 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.75 in |
| Bolt Spacing Max (in): | 4.13 in | Bolt Spacing Min (in): | 3.38 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 7300 rpm | Bearing Type: | Standard Duty |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-012 | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,444 lb | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Insert: | 2-012 CXU | Vibration Frequency Roller Spin: | 0.0381 cps |
| Dynamic Load Rating (lb): | 2,611 lb | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.188 in | Max Operating Temperature (F): | 220 °F |
| Base Length (in): | 5 in | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461071410 | Weight: | 1.80 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

