Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - NP-16 XLO
Part #:706442
Catalog #:NP-16 XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.50 in | Overall Width (in): | 1.50 in |
| Overall Height (in): | 2.81 in | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Min (in): | 3.88 in |
| Bolt Spacing Max (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Extra Low Drag | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Labryinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 1,651 lb |
| Size Code: | 2-015 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Grease Fitting Thread Size: | 1/4-28 | Base Length (in): | 5.50 in |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 1.375 in | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Insert: | 2-1 XLO |
| Lubricant: | Oil Coated Only - No Factory Grease Fill | Dynamic Load Rating (lb): | 2,801 lb |
| Maximum Speed (RPM): | 2500 rpm | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | No | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps |
General Specifications
| UPC: | 662461272473 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

