Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - EMP-35 HT
Part #:724007
Catalog #:EMP-35 HT
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.63 in | Base Width (in): | 3.13 in |
| Overall Length (in): | 10.25 in | Overall Width (in): | 3.13 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 1.06 in | Base to Center Height (in): | 2.7500 in |
| Length Through Bore (in): | 2.563 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
| Bolt Spacing Max (in): | 7.94 in | Bolt Spacing Min (in): | 6.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 1400 rpm | Vibration Frequency Roller Spin: | 0.0437 cps |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 2.719 in |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 6,601 lb | Bearing Type: | Medium Duty |
| Base Length (in): | 10.25 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Radial Clearance: | Increased |
| Fixed vs. Expansion: | Expansion | Size Code: | 2-23 |
| Dynamic Load Rating (lb): | 9,752 lb | Lubricant: | Synthetic NLGI 2 High Temperature Grease |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Max Operating Temperature (F): | 400 °F |
| Insert: | AR-2-23 HT | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461312957 | Weight: | 15.60 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

