Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature & Air Handling Housing Fit, Noise Tested - ENP-16 HTA
Part #:724591
Catalog #:ENP-16 HTA
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Looser than standard housing fit for ease of alignment on lightweight frames
- Air Handling noise check for quiet operation
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.50 in | Overall Width (in): | 1.50 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 2.81 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
| Bolt Spacing Min (in): | 3.88 in | Bolt Spacing Max (in): | 4.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Options: | High Temperature and Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Synthetic NLGI 2 High Temperature Grease | Dynamic Load Rating (lb): | 2,801 lb |
| Size Code: | 2-015 | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Expansion | Insert: | AR 2-1 HT |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2750 rpm | Base Length (in): | 5.50 in |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Radial Clearance: | Increased |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Roller Spin: | 0.0442 cps | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,651 lb |
| Max Operating Temperature (F): | 400 °F |
General Specifications
| UPC: | 662461316986 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

