Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - NP-12 LO
Part #:708987
Catalog #:NP-12 LO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Channeling grease that helps reduce drag while lubricating the bearing
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Overall Length (in): | 5 in |
| Base Width (in): | 1.5 in | Overall Height (in): | 2.56 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.75 in |
| Bolt Spacing Max (in): | 4.13 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing Min (in): | 3.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Low Drag |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Lithium NLGI 2 Low Torque Grease | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.188 in |
| Maximum Speed (RPM): | 5800 rpm | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Base Length (in): | 5 in | Insert: | 2-012 LO |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Size Code: | 2-012 | Static Load Rating (lb): | 1,444 lb |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0381 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 2,611 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461304198 | Weight: | 1.70 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

