Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - NP-16 RM
Part #:715734
Catalog #:NP-16 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Height (in): | 2.81 in |
| Base Width (in): | 1.50 in | Overall Width (in): | 1.50 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
| Bolt Spacing Min (in): | 3.88 in | Bolt Spacing Max (in): | 4.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Options: | Reduced Maintenance - Lubed for Life | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 1,651 lb | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0442 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,801 lb |
| Size Code: | 2-015 | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Base Length (in): | 5.50 in | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 6350 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Outside Diameter (in): | 1.375 in |
| Insert: | 2-1 RM |
General Specifications
| UPC: | 662461333563 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

