Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - NP-10C RM
Part #:715896
Catalog #:NP-10C RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.5 in | Overall Length (in): | 5 in |
| Overall Width (in): | 1.5 in | Overall Height (in): | 2.44 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Base to Center Height (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing Max (in): | 4.13 in |
| Bolt Spacing (in): | 3.75 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing Min (in): | 3.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Reduced Maintenance - Lubed for Life | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-012 | Grease Fitting Thread Size: | 1/4-28 |
| Dynamic Load Rating (lb): | 2,611 lb | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0585 cps |
| Inner Ring Outside Diameter (in): | 1.188 in | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 5 in |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0361 cps | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Insert: | 2-010C RM |
| Static Load Rating (lb): | 1,444 lb | End Cap Available: | No |
| Maximum Speed (RPM): | 6450 rpm | Vibration Frequency Inner Ring Defect: | 0.0915 cps |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461333518 | Weight: | 1.70 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

