Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-120S
Part #:767313
Catalog #:VPE-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.31 in | Overall Length (in): | 6.31 in |
| Overall Width (in): | 1.63 in | Base Width (in): | 1.63 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.41 in | Centerline to Outermost Bearing Face (in): | 1.05 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.69 in | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 2,530 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 206 | Maximum Speed (RPM): | 3000 rpm |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0385 cps |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 4,390 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Eccentric | Bearing Type: | Intermediate Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.587 in |
| Base Length (in): | 6.31 in | End Cap Available: | No |
| Insert: | VE-120S | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662289529261 | Weight: | 2.70 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

