Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-124
Part #:767319
Catalog #:VPE-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Width (in): | 1.88 in |
| Overall Length (in): | 7.06 in | Overall Height (in): | 4 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 2 in |
| Length Through Bore (in): | 1.72 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
| Bolt Spacing (in): | 5.48 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.32 in | Ability to Relubricate: | Yes |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Inner Ring Outside Diameter (in): | 2.084 in | Shaft Locking Type: | Eccentric |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Bearing Type: | Intermediate Duty |
| Insert: | VE-124 | Static Load Rating (lb): | 4,460 lb |
| Maximum Speed (RPM): | 2500 rpm | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0367 cps | Dynamic Load Rating (lb): | 7,330 lb |
| Size Code: | 208 | Base Length (in): | 7.06 in |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289314843 | Weight: | 4.80 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

