Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-131
Part #:767323
Catalog #:VPE-131
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.88 in |
| Overall Height (in): | 4.56 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 1.719 in | Bolt Spacing Min (in): | 5.88 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in | Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.75 in |
| Ability to Relubricate: | Yes | Insert: | VE-131 |
| Dynamic Load Rating (lb): | 7,920 lb | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Shaft Locking Type: | Eccentric | Static Load Rating (lb): | 5,220 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 210 |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 2.475 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Base Length (in): | 7.88 in |
| Bearing Type: | Intermediate Duty | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 2000 rpm | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0445 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662289314973 | Weight: | 8.55 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

