Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPE-135
Part #:767335
Catalog #:VPE-135
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.00 in | Overall Length (in): | 8.88 in |
| Overall Width (in): | 2.31 in | Base Width (in): | 2.31 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 1.984 in | Bolt Spacing (in): | 6.94 in |
| Centerline to Outermost Bearing Face (in): | 1.438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 1.22 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.00 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Eccentric |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.749 in |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Radial Clearance: | Standard | Size Code: | 211 |
| Static Load Rating (lb): | 6,570 lb | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 1750 rpm | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Dynamic Load Rating (lb): | 9,752 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VE-135 |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0437 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Base Length (in): | 8.88 in |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662289317448 | Weight: | 8.34 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

