Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-120
Part #:767566
Catalog #:VPS-120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.69 in | Base Width (in): | 1.75 in |
| Overall Length (in): | 6.38 in | Overall Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Cage Type: | Ball Riding Retainer |
| Insert: | VS-120 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0383 cps |
| Bearing Type: | Intermediate Duty | Inner Ring Outside Diameter (in): | 1.847 in |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 5,810 lb |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Size Code: | 207 |
| Housing Coating: | Powder Coated | Base Length (in): | 6.38 in |
General Specifications
| UPC: | 662289318902 | Weight: | 3.42 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

