Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-116
Part #:767580
Catalog #:VPS-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.41 in | Overall Width (in): | 1.41 in |
| Overall Height (in): | 2.81 in | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.59 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.109 in | Centerline to Outermost Bearing Face (in): | 0.766 in |
| Bolt Spacing Max (in): | 4.56 in | Bolt Spacing Min (in): | 3.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.375 in | Base Length (in): | 5.50 in |
| Dynamic Load Rating (lb): | 2,801 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 107 °C | Insert: | VS-116 |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 1,651 lb | Maximum Speed (RPM): | 3500 rpm |
| Size Code: | 205 | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty |
General Specifications
| UPC: | 662289525256 | Weight: | 1.64 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

