Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-112
Part #:767676
Catalog #:VPS-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Overall Length (in): | 5.13 in |
| Overall Height (in): | 2.59 in | Base Width (in): | 1.44 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.125 in | Bolt Spacing Max (in): | 4 in |
| Bolt Spacing Min (in): | 3.75 in | Centerline to Outermost Bearing Face (in): | 0.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0332 cps | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 1.121 in |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Base Length (in): | 5.13 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Intermediate Duty | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 1,480 lb |
| Insert: | VS-112 | Maximum Speed (RPM): | 4000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Size Code: | 204 |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 2,870 lb |
General Specifications
| UPC: | 662289525201 | Weight: | 1.42 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

