Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-132
Part #:767863
Catalog #:VPS-132
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.31 in | Base Width (in): | 2.31 in |
| Overall Height (in): | 5.00 in | Overall Length (in): | 8.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Length Through Bore (in): | 1.813 in | Bolt Spacing (in): | 6.94 in |
| Centerline to Outermost Bearing Face (in): | 1.287 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 1.22 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 165 in/lbs | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Size Code: | 211 |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 6,570 lb | End Cap Available: | No |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0437 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Insert: | VS-132 |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 2.749 in | Maximum Speed (RPM): | 1750 rpm |
| Base Length (in): | 8.88 in | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662289319084 | Weight: | 8.04 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

