Browning Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPS-127
Part #:767882
Catalog #:VPS-127
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.00 in | Overall Length (in): | 7.25 in |
| Base Width (in): | 2.00 in | Overall Height (in): | 4.31 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.13 in |
| Length Through Bore (in): | 1.766 in | Bolt Spacing (in): | 5.69 in |
| Centerline to Outermost Bearing Face (in): | 1.234 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 1.00 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 2.281 in |
| Maximum Speed (RPM): | 2000 rpm | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 5,139 lb | Bearing Type: | Intermediate Duty |
| Base Length (in): | 7.25 in | Dynamic Load Rating (lb): | 7,370 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 209 |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Insert: | VS-127 | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289318971 | Weight: | 4.83 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

