Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MST-32T
Part #:705369
Catalog #:MST-32T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.33 in | Overall Height (in): | 5.81 in |
| Overall Length (in): | 6.81 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 4.19 in | Length Through Bore (in): | 2.33 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.45 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | MST | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 3.75 in | Housing Style: | Take-Up Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Adjusting Screw Square Nut Seat Height (in): | 2.5 in |
| Locking Collar Outside Diameter (in): | 3.6 in | Carriage Bolt Size (in): | 1 in |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Medium Duty |
| Housing Material: | Cast Iron | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 6,601 lb | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 9,752 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-23 | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0437 cps |
| Inner Ring Outside Diameter (in): | 2.719 in | Shaft Locking Type: | Concentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Insert: | 2-2T | Maximum Speed (RPM): | 4500 rpm |
General Specifications
| UPC: | 662461029596 | Weight: | 10.75 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

