Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ST-24T
Part #:705533
Catalog #:ST-24T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Height (in): | 4.50 in |
| Overall Length (in): | 5.69 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 3.50 in | Length Through Bore (in): | 2.06 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4.000 in |
| Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Series: | ST | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Take-Up Block | Carriage Bolt Size (in): | 3/4 in |
| Setscrew Torque (in-lbs): | 100 in/lbs | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.75 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Size Code: | 2-19 |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Standard Duty |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 4,467 lb | Housing Coating: | Powder Coated |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0376 cps |
| Maximum Speed (RPM): | 5850 rpm | Insert: | 2-18T |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.063 in |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Shaft Locking Type: | Concentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461030882 | Weight: | 6.30 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

