Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-216
Part #:767365
Catalog #:VTWE-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.81 in | Overall Height (in): | 3.50 in |
| Overall Width (in): | 1.75 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 2.438 in | Length Through Bore (in): | 1.75 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWE-200 |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2.00 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.25 in | Locking Collar Outside Diameter (in): | 1.50 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Carriage Bolt Size (in): | 5/8 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 1,760 lb | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | End Cap Available: | No |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 3,150 lb | Size Code: | 205 |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Roller Spin: | 0.0387 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Shaft Locking Type: | Eccentric |
| Maximum Speed (RPM): | 5500 rpm | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | VE-216 |
General Specifications
| UPC: | 662289528103 | Weight: | 2.14 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

