Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-223
Part #:767386
Catalog #:VTWE-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.02 in | Overall Height (in): | 4.13 in |
| Overall Length (in): | 4.81 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 2.969 in | Length Through Bore (in): | 2.02 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Series: | VTWE-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 2.75 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Locking Collar Outside Diameter (in): | 2.19 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Adjusting Screw Clearance Hole Diameter (in): | 0.88 in |
| Carriage Bolt Size (in): | 5/8 in | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 5,810 lb |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 207 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Roller Spin: | 0.0383 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Eccentric | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 4000 rpm | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VE-223 |
| Inner Ring Outside Diameter (in): | 1.847 in | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289528202 | Weight: | 3.44 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

