Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-235
Part #:767545
Catalog #:VTWE-235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.76 in | Overall Length (in): | 6.81 in |
| Overall Height (in): | 5.81 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 4.72 in | Length Through Bore (in): | 2.81 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.72 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Series: | VTWE-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 4 in | Housing Style: | Take-Up Block |
| Locking Collar Outside Diameter (in): | 2.94 in | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Carriage Bolt Size (in): | 1 1/4 in | Adjusting Screw Square Nut Seat Height (in): | 2.5 in |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 2500 rpm | Insert: | VE-235 |
| Dynamic Load Rating (lb): | 9,800 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 6,570 lb |
| Housing Coating: | Powder Coated | Size Code: | 211 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Eccentric | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.749 in |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps |
General Specifications
| UPC: | 662289528332 | Weight: | 8.58 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

