Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-239
Part #:767546
Catalog #:VTWE-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.06 in | Overall Height (in): | 5.75 in |
| Overall Length (in): | 7.63 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 4.72 in | Length Through Bore (in): | 3.063 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.84 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWE-200 |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 4 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Carriage Bolt Size (in): | 1 1/4 in |
| Locking Collar Outside Diameter (in): | 3.26 in | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Shaft Locking Type: | Eccentric | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Size Code: | 212 |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Insert: | VE-239 |
| Static Load Rating (lb): | 8,080 lb | End Cap Available: | No |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 3.012 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2500 rpm | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 11,840 lb | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Vibration Frequency Roller Spin: | 0.0430 cps |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289528370 | Weight: | 9.54 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

