Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-224
Part #:767658
Catalog #:VTWE-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.69 in | Overall Height (in): | 4.50 in |
| Overall Width (in): | 2.22 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 3.469 in | Length Through Bore (in): | 2.22 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWE-200 |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 3.25 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.38 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Carriage Bolt Size (in): | 3/4 in |
| Bearing Type: | Standard Duty | Insert: | VE-224 |
| Dynamic Load Rating (lb): | 7,340 lb | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Eccentric |
| End Cap Available: | No | Size Code: | 208 |
| Inner Ring Outside Diameter (in): | 2.083 in | Vibration Frequency Roller Spin: | 0.0367 cps |
| Maximum Speed (RPM): | 3500 rpm | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Static Load Rating (lb): | 4,460 lb |
General Specifications
| UPC: | 662289528219 | Weight: | 4.91 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

