Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VTWE-231
Part #:767910
Catalog #:VTWE-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.93 in | Overall Width (in): | 2.56 in |
| Overall Height (in): | 4.75 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 3.59 in | Length Through Bore (in): | 2.47 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | VTWE-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 3.38 in | Housing Style: | Take-Up Block |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Carriage Bolt Size (in): | 3/4 in |
| Locking Collar Outside Diameter (in): | 2.69 in | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Size Code: | 210 |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 5,220 lb |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | VE-231 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Eccentric | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 2.475 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,920 lb |
| Vibration Frequency Roller Spin: | 0.0445 cps | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3000 rpm | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
General Specifications
| UPC: | 662289528288 | Weight: | 5.43 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

