Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-227
Part #:767420
Catalog #:VTWS-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.75 in | Overall Length (in): | 5.55 in |
| Overall Width (in): | 2.44 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 3.47 in | Length Through Bore (in): | 2.035 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.24 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Series: | VTWS-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 3.25 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Carriage Bolt Size (in): | 3/4 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | VS-227 |
| Maximum Speed (RPM): | 3000 rpm | Inner Ring Outside Diameter (in): | 2.281 in |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 7,370 lb |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0377 cps | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| End Cap Available: | Yes | Static Load Rating (lb): | 4,590 lb |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 209 |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662289528578 | Weight: | 4.66 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

