Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-212
Part #:767435
Catalog #:VTWS-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.69 in | Overall Width (in): | 1.28 in |
| Overall Height (in): | 3.50 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 2.44 in | Length Through Bore (in): | 1.281 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.76 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWS-200 |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 2.00 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.25 in | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Carriage Bolt Size (in): | 5/8 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Inner Ring Outside Diameter (in): | 1.121 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 1,480 lb |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 6500 rpm |
| Size Code: | 204 | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Insert: | VS-212 | Dynamic Load Rating (lb): | 2,870 lb |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0332 cps |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0063 cps |
General Specifications
| UPC: | 662289528387 | Weight: | 1.98 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

