Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-219
Part #:767449
Catalog #:VTWS-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Overall Height (in): | 4.13 in |
| Overall Length (in): | 4.469 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 2.84 in | Length Through Bore (in): | 1.563 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 0.95 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWS-200 |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2.5 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 1.44 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Carriage Bolt Size (in): | 5/8 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 4500 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 4,390 lb |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Insert: | VS-219 | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.587 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 206 |
General Specifications
| UPC: | 662289528462 | Weight: | 2.84 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

