Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-223
Part #:767478
Catalog #:VTWS-223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.77 in | Overall Height (in): | 4.13 in |
| Overall Length (in): | 4.81 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 2.969 in | Length Through Bore (in): | 1.766 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | VTWS-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2.75 in | Housing Style: | Take-Up Block |
| Carriage Bolt Size (in): | 5/8 in | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0383 cps | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Size Code: | 207 | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 3,440 lb | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Dynamic Load Rating (lb): | 5,810 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 4000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | VS-223 |
General Specifications
| UPC: | 662289528516 | Weight: | 3.12 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

