Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-331
Part #:767508
Catalog #:VTWS-331
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.81 in | Overall Length (in): | 6.81 in |
| Overall Width (in): | 2.5 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 4.19 in | Length Through Bore (in): | 1.815 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWS-300 |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 3.75 in | Housing Style: | Take-Up Block |
| Carriage Bolt Size (in): | 1 3/16 in | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Ability to Relubricate: | Yes |
| Bearing Type: | Medium Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 211 | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 9,800 lb |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.749 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VS-331 |
| Static Load Rating (lb): | 6,570 lb | Vibration Frequency Roller Spin: | 0.0437 cps |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 2500 rpm |
General Specifications
| UPC: | 662289533879 | Weight: | 8.60 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

