Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-335
Part #:767512
Catalog #:VTWS-335
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.75 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 7.63 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 4.69 in | Length Through Bore (in): | 1.895 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWS-300 |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 4 in | Housing Style: | Take-Up Block |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Ability to Relubricate: | Yes | Carriage Bolt Size (in): | 1 3/16 in |
| Dynamic Load Rating (lb): | 11,840 lb | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 3.012 in | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 8,080 lb |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Coating: | Powder Coated |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | VS-335 | Size Code: | 212 |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0430 cps | Radial Clearance: | Standard |
| Bearing Type: | Medium Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 2500 rpm | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289533909 | Weight: | 9.30 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

