Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-224
Part #:767669
Catalog #:VTWS-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.69 in | Overall Width (in): | 1.91 in |
| Overall Height (in): | 4.50 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 3.469 in | Length Through Bore (in): | 1.906 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | VTWS-200 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 3.25 in | Housing Style: | Take-Up Block |
| Carriage Bolt Size (in): | 3/4 in | Ability to Relubricate: | Yes |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Vibration Frequency Roller Spin: | 0.0367 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Size Code: | 208 | Dynamic Load Rating (lb): | 7,340 lb |
| Inner Ring Outside Diameter (in): | 2.083 in | End Cap Available: | No |
| Static Load Rating (lb): | 4,460 lb | Bearing Type: | Standard Duty |
| Insert: | VS-224 | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Maximum Speed (RPM): | 3500 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662289528530 | Weight: | 4.63 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

