Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-324
Part #:767696
Catalog #:VTWS-324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.63 in | Overall Height (in): | 4.75 in |
| Overall Width (in): | 2.06 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 3.44 in | Length Through Bore (in): | 1.771 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.24 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | VTWS-300 |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 3.25 in | Housing Style: | Take-Up Block |
| Carriage Bolt Size (in): | 7/8 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0377 cps |
| Inner Ring Outside Diameter (in): | 2.281 in | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Bearing Type: | Medium Duty | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 3000 rpm |
| Size Code: | 209 | Static Load Rating (lb): | 4,590 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Dynamic Load Rating (lb): | 7,370 lb | Cage Type: | Ball Riding Retainer |
| Insert: | VS-324 |
General Specifications
| UPC: | 662289533824 | Weight: | 4.96 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

