Browning Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VTWS-319
Part #:767913
Catalog #:VTWS-319
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Overall Length (in): | 4.81 in |
| Overall Height (in): | 4.13 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 3.063 in | Length Through Bore (in): | 1.563 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Series: | VTWS-300 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 2.50 in | Housing Style: | Take-Up Block |
| Carriage Bolt Size (in): | 11/16 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 3,440 lb | Inner Ring Outside Diameter (in): | 1.847 in |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Insert: | VS-319 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Medium Duty |
| Size Code: | 207 | Maximum Speed (RPM): | 4000 rpm |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 5,810 lb |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662289533800 | Weight: | 3.46 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

