Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MST-35
Part #:700160
Catalog #:MST-35
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Overall Length (in): | 7.63 in |
| Overall Height (in): | 5.75 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 4.69 in | Length Through Bore (in): | 2.559 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | MST | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Felt Labyrinth Seal |
| Slot Length (in): | 4 in | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Carriage Bolt Size (in): | 1 1/4 in | Adjusting Screw Square Nut Seat Height (in): | 2.5 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 11,789 lb |
| Insert: | 3-23 | Vibration Frequency Roller Spin: | 0.0432 cps |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.981 in |
| Static Load Rating (lb): | 8,150 lb | Bearing Type: | Medium Duty |
| Maximum Speed (RPM): | 3000 rpm | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| End Cap Available: | No | Size Code: | 2-27 |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461001370 | Weight: | 11.85 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

