Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MST-39
Part #:700162
Catalog #:MST-39
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Overall Height (in): | 6.56 in |
| Overall Length (in): | 8.81 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 5.38 in | Length Through Bore (in): | 2.748 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.938 in |
| Centerline to Outermost Bearing Face (in): | 1.688 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Series: | MST | Cage Material: | Brass |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Felt Labyrinth Seal |
| Slot Length (in): | 4.75 in | Housing Style: | Take-Up Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Carriage Bolt Size (in): | 1.25 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.63 in | Adjusting Screw Square Nut Seat Height (in): | 2.75 in |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2500 rpm |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0982 cps | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer | Bearing Type: | Medium Duty |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0451 cps |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 3.433 in |
| Vibration Frequency Outer Ring Defect: | 0.0684 cps | Dynamic Load Rating (lb): | 13,971 lb |
| Size Code: | 2-211 | Static Load Rating (lb): | 10,063 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 3-27 |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461001394 | Weight: | 17.93 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

