Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ST-24
Part #:700741
Catalog #:ST-24
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.50 in | Overall Length (in): | 5.69 in |
| Overall Width (in): | 2.13 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 3.50 in | Length Through Bore (in): | 1.938 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4.000 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | ST |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Take-Up Block | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Carriage Bolt Size (in): | 3/4 in | Vibration Frequency Roller Spin: | 0.0376 cps |
| Cage Type: | Land Riding Retainer | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 4150 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 7,340 lb | End Cap Available: | No |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Insert: | 2-18 | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 4,467 lb |
| Size Code: | 2-19 | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4-28 | Inner Ring Outside Diameter (in): | 2.063 in |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461006207 | Weight: | 6.11 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

