Sealmaster Mounted Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - ST-32R
Part #:700749
Catalog #:ST-32R
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.63 in | Overall Width (in): | 2.19 in |
| Overall Length (in): | 5.88 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 3.57 in | Length Through Bore (in): | 2.027 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | ST |
| Housing Type: | Take-Up Block, Wide Slot | Seal Type: | Felt Labyrinth Seal |
| Slot Length (in): | 3.38 in | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Carriage Bolt Size (in): | 3/4 in | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.13 in | Insert: | 1-2 |
| Dynamic Load Rating (lb): | 7,889 lb | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Size Code: | 2-115 |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0445 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 2.469 in |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Maximum Speed (RPM): | 3550 rpm |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 662461006283 | Weight: | 6.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

